HUBBELL
Image of XT-3 XT-3 - 1" T Type, Aluminum X Series Conduit Body

XT-3 - 1" T Type, Aluminum X Series Conduit Body

$151.99 USD

Brand: Killark

Catalog ID: XT-3

1" T Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers. Volume is 11.5 cu. in.

General

Application

For use in hazardous locations.

Catalog Number

XT-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936950037

Dimensions

Dimensions

7.75 in x 5.875 in x 4.125 in

Gross Weight with Packaging

1.72

Height

4.125 in

Hub Size

1"

Length

7.75 in

Weight

1.72 lb

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

T