HUBBELL
Y3130R, Compression Splice Reducer Adapter, Cu
Image of Y3130R Y3130R, Compression Splice Reducer Adapter, Cu
Image of Y3130R Y3130R, Compression Splice Reducer Adapter, Cu

Y3130R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3130R

Y3130R, Compression Splice Reducer Adapter, Cu, 350 kcmil Cu Size reduced to 300 kcmil Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3130R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

UPC

781810050767

UPC 14 Digit GTIN

00781810050767

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Inside Diameter inch

0.65 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Dimensions

2 in x 0.687 in x 0.687 in

Height

0.687 in

Length

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.687 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor - Copper Str Tap

300 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

46400