HUBBELL
Image of YA362TC38FXB YA362TC38FXB, Compression Terminal, 2-Hole, 3/8" Stud, Long Barrel
Image of YA362TC38FXB YA362TC38FXB, Compression Terminal, 2-Hole, 3/8" Stud, Long Barrel
play

YA362TC38FXB, Compression Terminal, 2-Hole, 3/8" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA362TC38FXB

COPPER COMPRESSION TERMINAL,2 hole,Tin plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA362TC38FXB

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated

UPC

781810095607

UPC 12 Digit

7818100956077

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

2.95 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.84 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.18 in

Dimension - Pad Width inch

1.73 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.52 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

500 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

444.4

Conductor - Copper Flex I Size Range

444.4

Conductor - Copper Flex K Size

444.4

Conductor - Copper Flex K Size Range

444.4

Conductor - Copper Flex M Size

444.4

Conductor - Copper Flex M Size Range

444.4

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2784

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video