HUBBELL
Image of YA36TC58FXB YA36TC58FXB, 500 kcmil G,H, 444 DLO Cu, 5/8" Stud, Long
Image of YA36TC58FXB YA36TC58FXB, 500 kcmil G,H, 444 DLO Cu, 5/8" Stud, Long
play

YA36TC58FXB, 500 kcmil G,H, 444 DLO Cu, 5/8" Stud, Long

Brand: Burndy

Catalog ID: YA36TC58FXB

500 kcmil G, H, 444 DLO CU, One Hole, 5/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA36TC58FXB

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810095591

UPC 14 Digit GTIN

00781810095591

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

2.95 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.15 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.73 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

500 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

444.4

Conductor - Copper Flex I Size Range

444.4

Conductor - Copper Flex K Size

444.4

Conductor - Copper Flex K Size Range

444.4

Conductor - Copper Flex M Size

444.4

Conductor - Copper Flex M Size Range

444.4

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2784