HUBBELL
YA372LN, Compression Terminal, 650 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel
Image of YA372LN YA372LN, Compression Terminal, 650 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel
Image of YA372LN YA372LN, Compression Terminal, 650 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel
play

YA372LN, Compression Terminal, 650 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

Brand:

Burndy

Catalog ID:

YA372LN

650 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 23 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA372LN

Color Code

Orange

Connector Type

STANDARD BARREL

Die Index

23

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810080030

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.39 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

134 mm

Dimension - Length Overall inch

5.27 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.23 in

Dimension - Pad Width inch

1.80 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

6

Resources and downloads