HUBBELL
Image of YA40N YA40N, Compression Terminal, 800 kcmil, 1-Hole, 1/2" Stud, Long Barrel
Image of YA40N YA40N, Compression Terminal, 800 kcmil, 1-Hole, 1/2" Stud, Long Barrel
play

YA40N, Compression Terminal, 800 kcmil, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA40N

Uninsulated Cu Tubing Compression Terminal, 1 Hole, 800 kcmil Code, 1/2" Stud.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA40N

Color Code

Orange

Connector Type

LONG BARREL

Die Index

25

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated

UPC

781810288795

UPC 12 Digit

7818102887955

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

2.94 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

132 mm

Dimension - Length Overall inch

5.19 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

3

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

800 KCMIL

Conductor - Copper Str Size Range

800 kcmil

Conductor - Material

COPPER

Conductor Size

800 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1480

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video