

Brand: Burndy
Catalog ID: YA462NFXB
Application
Wire Termination
Catalog Number
YA462NFXB
Connector Type
LONG BARREL
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810038949
UPC 14 Digit GTIN
00781810038949
Dimension - B Length inch
3.58 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
201 mm
Dimension - Length Overall inch
7.91 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.84 in
Dimension - Pad Width inch
2.69 in
Dimension - Strip Length inch
3-11/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1111 KCMIL
Conductor - Copper DLO Size Range
1111 kcmil
Conductor - Copper Flex G Size
1111 KCMIL
Conductor - Copper Flex H Size
1111 KCMIL
Conductor - Copper Flex I Size
1111 KCMIL
Conductor - Copper Flex K Size
1111
Conductor - Copper Flex M Size
1111
Conductor - Copper Flex M Size Range
1111
Conductor - Copper Str Size
1000 KCMIL
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Size
1000 KCMIL
Conductor Type
FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
735