HUBBELL
Image of YA46G5 YA46G5, 1500 kcmil Cu, 1-Hole, Long Barrel
Image of YA46G5 YA46G5, 1500 kcmil Cu, 1-Hole, Long Barrel
play

YA46G5, 1500 kcmil Cu, 1-Hole, Long Barrel

Brand: Burndy

Catalog ID: YA46G5

Uninsulated Cu Tubing Compression Terminal, 1 Hole, 1500 kcmil Code, , 0.69" Hole Dia.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA46G5

Color Code

Green

Connector Type

LONG BARREL

Die Index

31

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810184028

UPC 14 Digit GTIN

00781810184028

Dimensions

Dimension - B Length inch

3.19 in

Dimension - Bolt Hole Size inch

0.81 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

153 mm

Dimension - Length Overall inch

6.04 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

2.69 in

Dimension - Strip Length inch

3-5/16

Dimension - Stud Size fraction

3/4

Dimension - Thread Size

3/4 in

Dimension - Z (inch)

0.77 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1500 KCMIL

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

COPPER

Conductor Size

1500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

10