

Brand: Burndy
Catalog ID: YAE14N77FBOX
Application
Power Connector
Catalog Number
YAE14N77FBOX
Color Code
Blue
Connector Type
Fork Terminal
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork Terminal
Plated
Yes
Plating Type
Electro-Tin plated
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUG™
Type
YAE-N-F
UPC
781810563502
UPC 14 Digit GTIN
00781810563502
Cable Insulation Diameter Maximum
0.156 in
Dimension - B Length fraction
4/25 in
Dimension - B Length inch
0.16 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.96 in
Dimension - N inch
0.17 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#6 - #8
Dimension - Z (inch)
0.29 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size Range
AN16 - AN14
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105° C
Connector Type
Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999