

Brand: Burndy
Catalog ID: YAE18N21
Application
For use on copper compression connections
Catalog Number
YAE18N21
Color Code
Red
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
YAE-N
UPC
781810804308
UPC 14 Digit GTIN
00781810804308
Cable Insulation Diameter Maximum
0.125 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size inch
0.15 in
Dimension - Length Overall inch
0.89 in
Dimension - Pad Width inch
0.25 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#4;#6
Dimension - Z (inch)
0.28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size Range
22 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999