

Brand: Burndy
Catalog ID: YAEV10T11
YAEV10T11.
Application
For High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Catalog Number
YAEV10T11
Color Code
Yellow
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
YAEV, Heavy Duty
UPC
781810027851
UPC 14 Digit GTIN
00781810027851
Dimension - B Length fraction
3/10 in
Dimension - B Length inch
0.30 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - Length Overall inch
1.16 in
Dimension - N inch
0.19 in
Dimension - Outside Diameter inch
0.28 in
Dimension - P inch
0.09 in
Dimension - Pad Width inch
0.37 in
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 12;AN 10
Conductor - Copper Str Aircraft Size Range
AN 12-AN 10
Conductor - Copper Str Size
12;10
Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999