HUBBELL
YAGB28LTC12FX90RT, Battery Term, 4/0 AWG, 1-Hole, 1/2" Stud
Image of YAGB28LTC12FX90RT YAGB28LTC12FX90RT, Battery Term, 4/0 AWG, 1-Hole, 1/2" Stud
Image of YAGB28LTC12FX90RT YAGB28LTC12FX90RT, Battery Term, 4/0 AWG, 1-Hole, 1/2" Stud

YAGB28LTC12FX90RT, Battery Term, 4/0 AWG, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YAGB28LTC12FX90RT

4/0 AWG, 1/2 Stud Size, 1-Hole Battery/Grounding Started Lug, Chamfered End, 90 Degree

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB28LTC12FX90RT

Color Code

Purple

Connector Type

GROUNDING/STARTER LUGS

Die Index

15

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810563144

UPC 14 Digit GTIN

00781810563144

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/2

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

GROUNDING/STARTER LUGS

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

20