HUBBELL
YALB1202M20,Cu Compression Metric, 2-Hole, 120mm, M20 Stud
Image of YALB1202M20 YALB1202M20,Cu Compression Metric, 2-Hole, 120mm, M20 Stud
Image of YALB1202M20 YALB1202M20,Cu Compression Metric, 2-Hole, 120mm, M20 Stud

YALB1202M20,Cu Compression Metric, 2-Hole, 120mm, M20 Stud

Brand: Burndy

Catalog ID: YALB1202M20

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 120 mm, M20 Stud, 44.5 mm Spacing, Long Barrel, 43 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB1202M20

Connector Type

METRIC

Die Index

15

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810639658

UPC 14 Digit GTIN

00781810639658

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

145.5 mm

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1.69 in

Dimension - Stud Size fraction

7/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

120 mm2

Conductor - Material

COPPER

Conductor Size

120 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

10