HUBBELL
Image of YAV062M8 YAV062M8,Cu Compression Metric, 2-Hole, 4-6mm, M8 Stud
Image of YAV062M8 YAV062M8,Cu Compression Metric, 2-Hole, 4-6mm, M8 Stud

YAV062M8,Cu Compression Metric, 2-Hole, 4-6mm, M8 Stud

Brand: Burndy

Catalog ID: YAV062M8

HYLUG™ Copper tubing Compression terminals, 4-6mm2, M8 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC62138-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV062M8

Connector Type

METRIC

Die Index

11

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637722

UPC 14 Digit GTIN

00781810637722

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

54.4 mm

Dimension - Length Overall inch

2.14 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

0.43 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

4-6 mm2

Conductor - Material

COPPER

Conductor Size

4-6 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

100