

Brand: Burndy
Catalog ID: YAV1CL2NT516FX
Application
Wire Termination
Catalog Number
YAV1CL2NT516FX
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
11
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
UPC
781810498033
UPC 14 Digit GTIN
00781810498033
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
1.71 in
Dimension - Diameter Min Size inch
1.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - Inside Diameter inch
0.39 in
Dimension - L Length Overall mm
69 mm
Dimension - Length Overall inch
2.72 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.37 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1 AWG
Conductor - Copper DLO Size Range
1 AWG
Conductor - Copper Flex G Size
"1 AWG"
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
"1 AWG"
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
"1 AWG"
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
"1 AWG"
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
"1 AWG"
Conductor - Copper Str Compact Size
"1 AWG"
Conductor - Copper Str Navy Size
75
Conductor - Copper Str Size
"1 AWG"
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Minimum Pack Quantity
1