

Brand: Burndy
Catalog ID: YAV2CL4NK
Application
Wire Termination
Catalog Number
YAV2CL4NK
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Nickel
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810069684
UPC 14 Digit GTIN
00781810069684
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.60 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - N inch
0.39 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.77 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.46 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 AWG
Conductor - Copper Flex G Size
"2 AWG"
Conductor - Copper Flex H Size
"2 AWG"
Conductor - Copper Flex I Size
"2 AWG"
Conductor - Copper Flex K Size
"2 AWG"
Conductor - Copper Flex M Size
"2 AWG"
Conductor - Copper Str Aircraft Size
AN 2
Conductor - Copper Str Compact Size
"2 AWG"
Conductor - Copper Str Navy Size
60
Conductor - Copper Str Size
"2 AWG"
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
69600