HUBBELL
Image of YAV500M20 YAV500M20, Compression Terminal
Image of YAV500M20 YAV500M20, Compression Terminal

YAV500M20, Compression Terminal

Brand: Burndy

Catalog ID: YAV500M20

Copper Tubing Terminal, 1 Hole W/insp window, 500 mm Class 2, L115 Index, 20 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV500M20

Connector Type

METRIC

Die Index

L115

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323687

UPC 14 Digit GTIN

00781810323687

Dimensions

Dimension - B Length fraction

2-3/16 in

Dimension - B Length inch

0.65 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - D inch

1.81 in

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - Inside Diameter inch

1.17 in

Dimension - L Length Overall mm

8 mm

Dimension - Length Overall inch

0.33 in

Dimension - N inch

0.88 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

0.19 in

Dimension - Strip Length inch

1.69 in

Dimension - Stud Size fraction

7/8

Dimension - Z (inch)

0.89 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

500 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

100