HUBBELL
YAZ2C2TC14, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 2 AWG
Image of YAZ2C2TC14 YAZ2C2TC14, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 2 AWG
Image of YAZ2C2TC14 YAZ2C2TC14, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 2 AWG
play
Buy America(n) Qualified

YAZ2C2TC14, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 2 AWG

Brand: Burndy

Catalog ID: YAZ2C2TC14

Copper Compression Lug, 2 Hole w/ Inspection Window, 2 AWG, 1/4" Stud, 5/8" Stud Hole Spacing, Long Barrel, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ2C2TC14

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227701

UPC 14 Digit GTIN

00781810227701

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.85 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.96 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1