

Brand: Burndy
Catalog ID: YC2A4
Catalog Number
YC2A4
Die Index
C
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps
Product Type
Compression
Trade Name
CRIMPIT™
Type
YC-A, YC-U Series
UPC
781810122105
UPC 14 Digit GTIN
00781810122105
Dimension - Height inch
1.00 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimensions
1.5 in x 1 in x 1.5 in
Height
1.5 in
Length
1.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1 in
Conductor - AAAC 5005 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil
Conductor - AAAC 6201 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil
Conductor - ACSR Cmpt Run
4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Run Range
4 AWG-2 AWG
Conductor - ACSR Cmpt Tap
6 AWG
Conductor - ACSR Cmpt Tap Range
6 AWG
Conductor - ACSR Str Run Range
4 AWG - 2 AWG
Conductor - ACSR Str Tap
6 Str
Conductor - AL Str Run
2 AWG
Conductor - AL Str Run Range
2 Sol. - 2 Str
Conductor - AL Str Tap
4 AWG
Conductor - AL Str Tap Range
4 Sol. - 4 Str.
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29600