HUBBELL
YC3L12TN, Compression C-Tap, Main #3-#5 AWG, Tap #5-#12 AWG, Tin Plated
Image of YC3L12TN YC3L12TN, Compression C-Tap, Main #3-#5 AWG, Tap #5-#12 AWG, Tin Plated
Image of YC3L12TN YC3L12TN, Compression C-Tap, Main #3-#5 AWG, Tap #5-#12 AWG, Tin Plated

YC3L12TN, Compression C-Tap, Main #3-#5 AWG, Tap #5-#12 AWG, Tin Plated

Brand: Burndy

Catalog ID: YC3L12TN

Cu Thin Wall C-Tap, Compression, #3 - #5 AWG(Main), #5 - #12 AWG(Tap), 600 V, Tin Plated.

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

General

Application

Wire Tap

Catalog Number

YC3L12TN

Color Code

Green

Connector Type

C-TAP

Die Index

11

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Run/Tap

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040218

UPC 14 Digit GTIN

00781810040218

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.46 in

Dimension - D inch

1.18 in

Dimension - Pad Width inch

0.27 in

Dimension - Strip Length inch

1-3/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

3 AWG-5 AWG

Conductor - Copper Str Run Range

3 AWG-5 AWG

Conductor - Copper Str Tap

5 AWG-12 AWG

Conductor - Copper Str Tap Range

5 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

C-TAP

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

46400