HUBBELL
YCA28RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0
Image of YCA28RL2N YCA28RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0
Image of YCA28RL2N YCA28RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0

YCA28RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0

Brand: Burndy

Catalog ID: YCA28RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index:654.

  • Aluminum Compression Terminal
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Application

Aluminum compression HYLUGs for terminating overhead conductors to switch pads and substation or switch yard apparatus.

Catalog Number

YCA28RL2N

Connector Type

Terminal

Construction Material - Main

Aluminum

Die Index

654

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YCA-RL-2N

UPC

781810810484

UPC 14 Digit GTIN

00781810810484

Dimensions

Dimension - B Length inch

2.48 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

168 mm

Dimension - Length Overall inch

6.62 in

Dimension - Outside Diameter inch

1.02 in

Dimension - Pad Width inch

1.40 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Size Range

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5550