

Brand: Burndy
Catalog ID: YDS32R
Application
For ACSR, Compressed And Compact Conductors
Catalog Number
YDS32R
Connector Type
Splice
Die Index
252;316
Die Index - Element A
252
Die Index - Element B
316
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-R Set
UPC
781810821022
UPC 14 Digit GTIN
00781810821022
Dimension - Aluminum Sleeve Length inch
22.25 in
Dimension - L Length Overall mm
565 mm
Dimension - Length Overall inch
22.25 in
Dimension - Steel Sleeve Length inch
6.875 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
336.4 kcmil
Conductor - ACSR Cmpt Size Range
336.4 kcmil
Conductor - ACSR Str Size
336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range
336.4 (26/7) Linnet kcmil-336.4 (30/7) Oriole kcmil
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
720