HUBBELL
Image of YE25R60 YE25R60, Aluminum Terminal Plug
Image of YE25R60 YE25R60, Aluminum Terminal Plug

YE25R60, Aluminum Terminal Plug

Brand: Burndy

Catalog ID: YE25R60

Aluminium Hyplug Connector, Terminal Plug for Aluminum and ACSR.

  • Aluminum HYPLUG with tin-plated copper plug for terminating aluminum or ACSR cable at cut-out, transformer and arrestor
  • Plug may be bent to desired angle for easier insertion
  • Terminals are Pre-Filled with PENETROX A-13 Joint Compound and sealed with color

General

Application

For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor

Catalog Number

YE25R60

Material

Aluminum

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Product Type

Compression

Sub Brand

HYPLUG

Trade Name

HYPLUG™

Type

YE-R

UPC

781810023549

UPC 14 Digit GTIN

00781810023549

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

12000