HUBBELL
YGA8CTC10 Compression Grounding Lug, #8 AWG, #10 Stud
Image of YGA8CTC10 YGA8CTC10 Compression Grounding Lug, #8 AWG, #10 Stud
Image of YGA8CTC10 YGA8CTC10 Compression Grounding Lug, #8 AWG, #10 Stud

YGA8CTC10 Compression Grounding Lug, #8 AWG, #10 Stud

Brand: Burndy

Catalog ID: YGA8CTC10

HYGROUND® Copper Compression Terminal for Grounding, 1-Hole, #10 Stud, Long Barrel, Accommodates #8 AWG Copper

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGA8CTC10

Color Code

Red

Connector Type

Terminal

Die Index

49

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Trade Name

HYGROUND®

Type

Terminals

UPC

781810247822

UPC 14 Digit GTIN

00781810247822

Dimensions

Dimension - B Length fraction

4/5 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.57 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

#10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8

Conductor - Copper Solid Size Range

8

Conductor - Copper Str Size

8 Sol./8 Str.

Conductor - Copper Str Size Range

8 Sol / 8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • Direct Burial

Standards - Industry Standards Met

UL467;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

100