HUBBELL
YGHA2C2NNP Comp Ground Lug, 2 AWG Cu, 2-Hole NEMA
Image of YGHA2C2NNP YGHA2C2NNP Comp Ground Lug, 2 AWG Cu, 2-Hole NEMA
Image of YGHA2C2NNP YGHA2C2NNP Comp Ground Lug, 2 AWG Cu, 2-Hole NEMA

YGHA2C2NNP Comp Ground Lug, 2 AWG Cu, 2-Hole NEMA

Brand: Burndy

Catalog ID: YGHA2C2NNP

Copper Compression Lug for Grounding, Heavy Duty, 2 Hole with Inspection probe hole, 2 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, No oxide inhibitor

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed

General

Catalog Number

YGHA2C2NNP

Connector Type

Terminal

Die Index

11

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Trade Name

HYLUG™

Type

Terminals

UPC

781810198278

UPC 14 Digit GTIN

00781810198278

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.21 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.97 in

Dimension - Z (inch)

0.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

9800