HUBBELL
YGHA2CN Comp Ground Lug, 2 AWG Cu, 1-Hole, 1/2" Stud
Image of YGHA2CN YGHA2CN Comp Ground Lug, 2 AWG Cu, 1-Hole, 1/2" Stud
*Representative image
Image of YGHA2CN YGHA2CN Comp Ground Lug, 2 AWG Cu, 1-Hole, 1/2" Stud

YGHA2CN Comp Ground Lug, 2 AWG Cu, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YGHA2CN

Copper Compression Lug for Grounding, Heavy Duty, 1-Hole with Inspection probe hole, 2 AWG, 1/2" Stud,

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA2CN

Connector Type

Terminal

Die Index

11

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Trade Name

HYLUG™

Type

Terminals

UPC

781810185933

UPC 14 Digit GTIN

00781810185933

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.46 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.97 in

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

14800