HUBBELL
YGHP29C29 Fig. 6 Ground, Cu Wire/Rod/Rebar to Cu Wire Tap
Image of YGHP29C29 YGHP29C29 Fig. 6 Ground, Cu Wire/Rod/Rebar to Cu Wire Tap
Image of YGHP29C29 YGHP29C29 Fig. 6 Ground, Cu Wire/Rod/Rebar to Cu Wire Tap
Buy America(n) Qualified

YGHP29C29 Fig. 6 Ground, Cu Wire/Rod/Rebar to Cu Wire Tap

Brand: Burndy

Catalog ID: YGHP29C29

Copper Compression Ground Rod Connector, 1/0 str to 250 kcmil , 1/2"- 5/8" Rod, 3/8" to 1/2 " Rebar (Run) to 3/0 str to 250 kcmil (Tap)

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP29C29

Connector Type

Tap

Die Index

997

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220948

UPC 14 Digit GTIN

00781810220948

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-250 kcmil

Conductor - Rebar Run

3 ;4

Conductor - Rebar Run Range

3 -4

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

9800