HUBBELL
YGHP29C6W6W Fig. 6, Cu 1/2"-5/8" Rod Run, #8 Sol-#6 Str Tap
Image of YGHP29C6W6W YGHP29C6W6W Fig. 6, Cu 1/2"-5/8" Rod Run, #8 Sol-#6 Str Tap
Image of YGHP29C6W6W YGHP29C6W6W Fig. 6, Cu 1/2"-5/8" Rod Run, #8 Sol-#6 Str Tap

YGHP29C6W6W Fig. 6, Cu 1/2"-5/8" Rod Run, #8 Sol-#6 Str Tap

Brand: Burndy

Catalog ID: YGHP29C6W6W

Cu Compression Ground Rod Connector, #8 Sol - #6 Str, 1/2" - 5/8" Rod Dia.

  • Irreversible compression ground tap figure 6 can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP29C6W6W

Connector Type

Tap

Die Index

997

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810085295

UPC 14 Digit GTIN

00781810085295

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Solid Tap Range

8 AWG-5 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Str Tap Range

8 AWG-5 AWG

Conductor - Rebar Run

3 ;4

Conductor - Rebar Run Range

3 -4

Conductor - Rod Size

1/2 in;5/8 in

Conductor - Rod Size Range

1/2 in-5/8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7250