HUBBELL
YGIBW285502N Structural Steel Compression Grounding Connector
Image of YGIBW285502N YGIBW285502N Structural Steel Compression Grounding Connector
Image of YGIBW285502N YGIBW285502N Structural Steel Compression Grounding Connector

YGIBW285502N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBW285502N

GROUNDLINK™ Connector, Cable to Steel, #2-4/0 AWG, Wide Flange, ,462"-.550", 2-Hole, 1/2" Stud, 1.75" Spacing

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGIBW285502N

Connector Type

Tap

I Beam Style

Wide Flange Beam (Flange Parallel)

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar

Product Type

Compression

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810035016

UPC 14 Digit GTIN

00781810035016

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - I Beam Thickness inch

0.462" - 0.550"

Dimension - I Beam Thickness Range inch

0.438;0.450;0.475;0.500

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1782