
Brand: ANDERSON
Catalog ID: YPC4024534
Catalog Number
YPC4024534
EU RoHS Indicator
No
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Type
Suspension Angle Yokes
UPC
096359344773
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1.25 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
7.065 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
6.86 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Diameter - Conductor Attachment Holes
1.25 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0