
Brand: ANDERSON
Catalog ID: YPD30152382
These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.
Catalog Number
YPD30152382
EU RoHS Indicator
No
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344841
Base Hole Spacing
9 in
Diameter - Apex Hole
1.25 in
Diameter - Base Holes
1.25 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
9 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length - Coupling
6 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
0.75 in
Thickness at Base
0.75 in
Weight
7.35 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0