
Brand: ANDERSON
Catalog ID: YPD50185491
These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.
Catalog Number
YPD50185491
EU RoHS Indicator
No
Material
Ductile Iron
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345046
Base Hole Spacing
18 in
Diameter - Apex Hole
1.125 in
Diameter - Base Holes
1.25 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
18.25 in x 7.875 in x 0.75 in
Height
0.75 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length
18.25 in
Length - Coupling
5 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
0.75 in
Thickness at Base
0.75 in
Weight
16.92 lb
Width
7.875 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
140