
Brand: ANDERSON
Catalog ID: YPD60183771
These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.
Catalog Number
YPD60183771
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
60000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345145
Base Hole Spacing
18 in
Diameter - Apex Hole
1.188 in
Diameter - Base Holes
1.125 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Height
1.13 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length - Coupling
5 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
1.125 in
Thickness at Base
0.75 in
Weight
18.13 lb
Width
7.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
60000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
100