HUBBELL
Image of YPR6019401 Yoke Plate, Rectangular

Yoke Plate, Rectangular

Brand: ANDERSON

Catalog ID: YPR6019401

These yoke plates are used with a double string of insulators to deadend a two conductor bundle. Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel.

These yoke plates are used with a double string of insulators to deadend a two conductor bundle. Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel.

Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel

General

Catalog Number

YPR6019401

Corona Ring Mounting Provision

4 x 0.500" -13 UNC Tapped holes

EU RoHS Indicator

No

Material

Ductile Iron

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359345312

Dimensions

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

0.938 in

Diameter - Pin

0 in

Dimensions

21 in x 9 in x 0.75 in

Height

0.75 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

21 in

Length - Coupling

6 in

Length - Pin

0 in

Ring Height

0 in

Thickness

0.75 in

Weight

24.5 lb

Width

9 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

0.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Corona Ring Mounting Provision

4 x 0.500" -13 UNC Tapped holes

Number of Bolt Holes

0

Logistics

Pallet Quantity

80