HUBBELL
Image of YS6CLBOX YS6CLBOX, Cu Compression Splice, Standard Barrel, 6 AWG

YS6CLBOX, Cu Compression Splice, Standard Barrel, 6 AWG

OR

Brand: Burndy

Catalog ID: YS6CLBOX

6 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 7 or 374 Die Index

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS6CLBOX

Color Code

Blue

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINKâ„¢

Type

YS-L, Standard Barrel

UPC

781810555750

UPC 14 Digit GTIN

00781810555750

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Strip Length inch

7/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1