

Brand: Burndy
Catalog ID: YSA2R2N
Catalog Number
YSA2R2N
Connector Type
Terminal
Die Index
243;BG
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Trade Name
HYLUG™
UPC
781810017074
UPC 14 Digit GTIN
00781810017074
Dimension - B Length inch
1.62 in
Dimension - Bolt Size fraction
1/2
Dimension - Length Overall inch
6.17 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Pad Width inch
1.90 in
Dimension - Thread Size
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness - Pad
0.38 in
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG;1 AWG
Conductor - AL Str Size Range
2 AWG - 1 AWG
Conductor - Copper Str Size
2 AWG;1 AWG
Conductor - Copper Str Size Range
2 AWG - 1 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
15
Minimum Pack Quantity
4
Pallet Quantity
540