HUBBELL
Image of ZS003 ZS003 - 3/8" Aluminum Cord Connector, Cord Range .187-.250, Red
* Representative image
Image of ZS003 ZS003 - 3/8" Aluminum Cord Connector, Cord Range .187-.250, Red

ZS003 - 3/8" Aluminum Cord Connector, Cord Range .187-.250, Red

Brand: Killark

Catalog ID: ZS003

3/8" Aluminum Cord Connector, Cord Range .187-.250, Red

Product details

General

Catalog Number

ZS003

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973418

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.04

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

50

Resources and downloads