HUBBELL
Image of 696B 2-Gang BLOCK-LOC® Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

2-Gang BLOCK-LOC® Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

O

Marca: Raco

ID del Catálogo: 696B

Nombre de la Colección: BLOCK-LOC®

2-Gang BLOCK-LOC® Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with sixteen 1/2-3/4 in. TKO® knockouts
  • Quick and accurate positioning
  • Break off front tabs
  • Non-gangable
  • 45.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls