HUBBELL
Image of CR3CA2C48 3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 49in END to END SPACING
* Imagen representativa
Image of CR3CA2C48 3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 49in END to END SPACING
Calificado Buy America(n)

3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 49in END to END SPACING

Marca: Chance

ID del Catálogo: CR3CA2C48

Bracket for 3-phase mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Compact curved design
  • Lighweight aluminum
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw in base and two 1/2" lag screws in braces
  • Material: 6061-T6 aluminum

Detalles del producto

General

Catalog Number

CR3CA2C48

Style

2 Bolt Vertical Equipment Mounting Fitting

Type

Equipment Brackets

UPC

096359513667

Dimensiones

Distance From Pole

11.31 in

Weight

19.5 lb

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Carton Quantity

4

Recursos y descargas