HUBBELL
Image of PSC418BCRB10H Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10H
Image of PSC418BCRB10H Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10H
play
Image of PSC418BCRB10H Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10H

Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10H

Marca: Chance Lineman Tools & Equipment

ID del Catálogo: PSC418BCRB10H

BELL CLASS 4 18" RED/BLK SIZE 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

Detalles del producto

General

Catalog Number

PSC418BCRB10H

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Size

10.5

Style

Bell Cuff

UPC

096359457831

Dimensiones

Length

18 in

Weight

3.23 lb

Width

10.5 in

Clasificaciones Eléctricas

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Carton Quantity

10

Pallet Quantity

120

Médias

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field