HUBBELL
Image of EMHOTB2ASSY Cleat Assy, Hold Down Bracket, 6.25", with nut
* Imagen representativa
Image of EMHOTB2ASSY Cleat Assy, Hold Down Bracket, 6.25", with nut
Calificado Buy America(n)

Cleat Assy, Hold Down Bracket, 6.25", with nut

Marca: Hubbell Power Systems

ID del Catálogo: EMHOTB2ASSY

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Detalles del producto

General

Catalog Number

EMHOTB2ASSY

Insulated?

No

Material

Metal

UPC

662037196233

Dimensiones

Length

6.25 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Recursos y descargas

Especificaciones