HUBBELL
Image of PSC418CRB9 Contour Cuff Gloves Class 4, 18 in Red/Blk Size 9
Image of PSC418CRB9 Contour Cuff Gloves Class 4, 18 in Red/Blk Size 9
play

Contour Cuff Gloves Class 4, 18 in Red/Blk Size 9

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: PSC418CRB9

CONTOUR CLASS 4, 18 RED/BLK SZ 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

Detalles del producto

General

Catalog Number

PSC418CRB9

Color

Red Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Contour Cuff

UPC

096359487692

Dimensiones

Length

18 in

Weight

2.1 lb

Width

9 in

Clasificaciones Eléctricas

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Médias

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field