HUBBELL
Image of C4031085 Hex Socket Set SAE

Hex Socket Set SAE

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4031085

Hex Socket Set, SAE, 11 Deep Well 6-point sockets

  • Each set includes sockets to fit any ½” (12.17 mm) squareshanktool (such as the Chance All-Angle Cog Wrench and Flexible Insulated Wrench)
  • Sizes from 1/2" through 11⁄8"

Detalles del producto

General

Catalog Number

C4031085

EU RoHS Indicator

No

Style

Hex Socket Set

UPC

096359018889

Dimensiones

Dimensions

14 in x 4 in x 2 in

Dimensions Metric

35.6 mm x 10.2 mm x 5.1 mm

Height

2 in

Height Metric

5.1 mm

Length

14 in

Length Metric

35.6 mm

Weight

6.1 lb

WeightMetric

2.8 kg

Width

4 in

WidthMetric

10.2 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas

Especificaciones