HUBBELL
Image of H19786 Hinged Amertong 1.25 in (32 mm) X 6 ft 3 in (1.9 m)

Hinged Amertong 1.25 in (32 mm) X 6 ft 3 in (1.9 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: H19786

AMERTONG STICK -HINGED -1.25IN X 6FT 3IN, The Amertong can be adjusted at the collar to fit an ammeter. Plastic coated castings protect the finish on the meters and make a good secure gripping surface with easy handles and fiberglass operating rod provide maximum insulation.

  • Tested per OSHA & ASTM F711
  • Can be adjusted at collar to fit an ammeter
  • Plastic-coated castings securely grip while protecting the meter's finish
  • Fiberglass operating rod for maximum insulation

General

Catalog Number

H19786

EU RoHS Indicator

No

Storage Bag Included?

P640-6 (Bag not included. Must be ordered separately.)

Style

Hinged

UPC

096359039648

Dimensiones

Dimensions

72.0 in x 6.25 in x 6.25 in

Dimensions Metric

1828.8 mm x 15.9 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

72 in

Length Metric

1828.8 mm

Weight

7 lb

WeightMetric

3.1 kg

Width

6.25 in

WidthMetric

15.9 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logística

Pallet Quantity

36