HUBBELL
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Marca: Hubbell Premise Wiring

ID del Catálogo: RE4X

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

  • REBOX® Commercial Cabinet
  • 42.2" H x 24.2" W x 10" D
  • Light Gray
  • Pre-Configured

5-Unit

General

Catalog Number

RE4X

EU RoHS Indicator

Yes

Item Type

OEM Brand Name

Hubbell Premise Wiring

UPC

662620824215

Dimensiones

Cubic Capacity

11550 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.5 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed