HUBBELL
Image of 53508 TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT
Calificado Buy America(n)

TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT

Marca: Chance

ID del Catálogo: 53508

Steel, banded style transformer bracket component. Can be used with other components for customization. Includes Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nutsfor C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

53508

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359072478

Dimensiones

Weight

38 lb

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logística

Pallet Quantity

32