Marca: Killark
ID del Catálogo: WMBLX630G
Catalog Number
WMBLX630G
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
6210
Material
Corrosion resistant copperfree aluminum alloy
Optic Type
Glass Globe - Clear
UPC
783936188577
Weight
6 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
135
Voltage Rating
120-277 VAC
Wattage
46 W
Hazardous Rating(s)
Suitable for wet locations (Indoor and Outdoor), Marine Rated (US only), Type 4X, IP66