HUBBELL
Image of B1C489636B Enclosure, 48x96x36 Solid Bottom Box, Tier 22, FRP
* Image représentative
Image of B1C489636B Enclosure, 48x96x36 Solid Bottom Box, Tier 22, FRP
play
play
play

Enclosure, 48x96x36 Solid Bottom Box, Tier 22, FRP

Marque: Quazite

No de catalogue: B1C489636B

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Détails du produit

Général

Catalog Number

B1C489636B

Charge nominale (ANSI)

T22

Isolé?

No

Matériau

Fiberglass

Type

Below Ground Boxes

UPC

066203716479

Dimensions

Dimensions

96 po x 48 po x 36 po

Hauteur

36 in

Largeur

48 in

Longueur

96 in

Poids

880 lb

Ressources et téléchargements

Spécifications

Medios

Vidéos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77