HUBBELL
Image of HBL430MIS2W Dispositifs à broche et manchon CEI, femelle, prise verrouillée mécaniquement, 30A 600V, borne à vis, étanche à l'eau, HBL430MIS2W

Dispositifs à broche et manchon CEI, femelle, prise verrouillée mécaniquement, 30A 600V, borne à vis, étanche à l'eau, HBL430MIS2W

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL430MIS2W

Dispositifs CEI à broche et manchon, qualité industrielle, femelle, prise verrouillée mécaniquement, 30A 600V CA, 3-pôles 4-fils de terre, vis de borne, étanche.

Style II Insulgrip® Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve Mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load— Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked to meet OSHA lockout/tagout regulations, and the enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s spring-loaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Couvercle de prise à ressort avec joint
  • Porte amovible pour faciliter le câblage et l'installation
  • Poignée rouge à haute visibilité pouvant être verrouillée en position OFF