HUBBELL
Image of HG30302 Positive Grip Clamp Stick, 1.25" X 8'6", W/ Regular Length Head
Image of HG30302 Positive Grip Clamp Stick, 1.25" X 8'6", W/ Regular Length Head
Image of HG30302 Positive Grip Clamp Stick, 1.25" X 8'6", W/ Regular Length Head
Image of HG30302 Positive Grip Clamp Stick, 1.25" X 8'6", W/ Regular Length Head

Positive Grip Clamp Stick, 1.25" X 8'6", W/ Regular Length Head

Marque: Chance Lineman Tools & Equipment

No de catalogue: HG30302

POSITIVE GRIP CLAMPSTICK 8FT6IN REGHEAD, The Epoxiglas Positive Grip Clampstick is made for use on eyescrew grounding or hot line clamps. It can be mounted on the line and tightened at angles up to 30Ëš. Fittings are aluminum and bronze. To install clamp, align locking ring with slot in housing- place eye of clamp into housing. Holding locking ring and clamp in one hand, rotate pole clockwise to trap eye. To remove clamp, engage locking ring on clamp body and rotate pole counter-clockwise to trap eye. The butt end of the tool is equipped with a combination tool hanger and universal head.

  • Tested per OSHA & ASTM F711
  • For use on eyescrew grounding or hot line clamps
  • Can be mounted on the line and tightened at up to 30° angles
  • Aluminum and bronze fittings

Détails du produit

Général

Catalog Number

HG30302

Indicateur EU RoHs

No

Sac d'entreposage compris?

P621-8 (Bag not included. Must be ordered separately.)

Type

Standard Length Head

UPC

096359038696

Dimensions

Dimensions

8.50 ft x 3.38 po x 3.38 po

Dimensions Métrique

2.5 m x 8.6 mm x 8.6 mm

Hauteur

3.38 in

Largeur

3.38 in

Largeur métrique

8.6 mm

Longueur

8.5 ft

Longueur Métrique

2.5 m

Mesure du poids

2.4 kg

Métrique de hauteur

8.6 mm

Poids

5.3 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Ressources et téléchargements